IESNA:LM-63-2002
[TEST]P1449853
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T2_120W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T2 distribution, 120W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19624
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 119.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5779.4 5816.2 5865.7 5904.8 5949.3 5986.1 6018 6049.2 6076 6109.2
6140.8 6177.9 6217.1 6251.8 6296.7 6341.9 6379.2 6417.3 6464.2 6506.5
6545.1 6589.2 6633.9 6679.9 6724.2 6760.6 6795.8 6839.6 6873.4 6915.3
6937.3 6969.1 6988.3 7009.5 7017.1 7012.8 6990.5 6966.5 6925.5 6876.2
6822.4 6762.6 6679.9 6574.2 6461.2 6337.5 6204.9 6044.8 5871.9 5686.7
5484.9 5264 5030.6 4778.3 4517.2 4240.2 3943.1 3607 3203.3 2749.2
2279 1836.1 1393.6 951 616.6 405.2 311.9 283 263 243.5
224.3 206.4 192 177.7 163.5 148.8 136.4 127.1 121.1 116.2
109.7 102.4 93.6 77.3 61.1 43.9 30.6 20.9 11.2 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5812.7 5856.4 5900.2 5936.4 5973.9 6002.9 6029.3 6056.6 6087.3
6111.1 6149.1 6184.4 6216.5 6254.8 6297.4 6333.6 6372.4 6404 6445.7
6475.6 6515.5 6549.1 6594.4 6632.8 6668.6 6705.2 6738.6 6769.4 6808
6843.3 6866.2 6893.7 6907.9 6923.6 6926.8 6924 6901.8 6872.3 6836.5
6786.8 6731 6662.5 6583.1 6484.3 6379 6255.9 6120.7 5968.7 5796
5599.7 5404.5 5179.8 4946 4693.9 4426 4142.9 3836.1 3501.3 3104.3
2647.4 2176.2 1734.6 1293.2 851.8 532 350.4 275 250 230.2
211.4 195.4 179.5 163.6 149.5 134.4 120.7 110 101.1 95.5
90.7 84.8 78.1 67.8 55.5 41.2 31.1 21.3 11.4 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5814.9 5846.1 5881.7 5916.1 5946 5974.8 5990.7 6016.5 6032.2
6059 6075.8 6100.6 6127.3 6155.2 6181.6 6217.6 6242 6269 6299.1
6319.8 6351.3 6368.5 6390.9 6414.9 6440.9 6465.1 6498.5 6514.8 6539.3
6553.2 6580.5 6594.7 6617.8 6634.8 6652.2 6652 6662.7 6655.1 6637.2
6621.5 6588.8 6549.9 6496.7 6435.9 6371.8 6289.3 6206.6 6096.7 5977
5845.7 5696.7 5532.5 5343.8 5130.1 4903 4659.4 4390.9 4107.4 3802.2
3470.9 3105.8 2667.2 2210.3 1754.3 1298.4 842.4 514.9 326 255.1
229.6 210.8 192.1 173.3 154.6 136.9 116.8 101.5 88.9 79.8
72.7 67.1 62 56.6 47.9 36 26.2 17.9 9.7 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5800.8 5829.8 5855.9 5883.4 5907.2 5927.7 5941.2 5951.9 5970.4
5978.7 5987.4 6002.1 6007.3 6018.6 6031.1 6040.9 6060.1 6074.9 6090.4
6099.8 6107.8 6117.2 6119 6124.6 6121.1 6118.3 6123.3 6113.1 6115.3
6109.6 6115.9 6112.4 6108.7 6108.1 6105 6094.3 6096.9 6101.3 6100
6102.8 6102.8 6099.3 6096.3 6090.6 6074.3 6053.8 6021 5989 5933.6
5876 5814.1 5744.9 5654.6 5549.7 5425.4 5291.5 5137.3 4950.1 4741.2
4498.4 4226.7 3906.5 3562.5 3204.6 2785.4 2319.3 1840.7 1361.8 883
514.4 303.7 220.2 195.4 171.6 147.9 131.7 119.2 104.8 87
70.9 60.1 52.5 45.8 39.8 33.9 25.2 17.3 9.5 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5790.1 5809.9 5829.3 5838.9 5851.1 5862.9 5867.9 5876 5874
5879.1 5871.9 5873.2 5871 5866.8 5855.9 5857 5854.4 5850.7 5841.3
5841.1 5825.6 5810.8 5793.8 5779.6 5758 5729.2 5706.5 5674.2 5637.8
5606.4 5569.3 5528.3 5489.3 5450.7 5412.5 5372.8 5334.2 5302.4 5267.9
5236.1 5206.2 5176.3 5152.1 5128.1 5107 5087.8 5075.5 5056.8 5043.7
5034.8 5023.9 5018.8 5006.4 4991.1 4979.6 4959.5 4929.4 4881.7 4828.2
4756.9 4680.1 4584.4 4471.8 4337 4180.4 3992.9 3762.1 3476.8 3156.7
2749 2211.2 1637 1062.2 487.4 270.4 227.9 187.9 147.9 134.1
134 124.5 106.6 88.3 60.7 35.7 23 15.5 8.2 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5785.5 5790.7 5792.2 5793.8 5796 5789.4 5787.9 5783.5 5772.8
5756.9 5748.6 5735.3 5716.8 5697.6 5674.2 5659.9 5640 5617.8 5590.3
5570.6 5550.4 5526.2 5491.7 5461.6 5413 5366.7 5323.8 5270.3 5219.3
5155.6 5093.9 5031.5 4961.3 4889.9 4821.2 4742.9 4665.5 4592.9 4515.2
4435.4 4362.8 4286.7 4214.9 4147.1 4081.6 4019.5 3953.6 3879.2 3800.9
3716.1 3629.1 3537.9 3431.5 3339.6 3245.4 3153.6 3065 2976.9 2889.9
2802.9 2722.2 2652.2 2589.6 2538.3 2503.2 2486.8 2477.9 2473.3 2465.5
2463.7 2476.6 2479 2420.8 2251.9 2036 1804 1571.7 1339.4 1021.8
772.2 539.9 351.3 207 154.6 102.6 50.5 27.7 18.5 9.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5780.5 5775.2 5768.7 5757.1 5750.4 5725.9 5713.9 5696.7 5674.7
5653.3 5633 5600.1 5570.6 5542.9 5510.9 5479.7 5449.6 5423.4 5395.5
5375 5363.9 5351.7 5338.4 5318.3 5292.1 5248.1 5194.9 5121.8 5045.4
4950.4 4861.4 4773.5 4686.9 4610.3 4527 4442.6 4356 4269.6 4180
4090.1 4000.3 3912.2 3813.4 3711.9 3611.8 3516.1 3409 3307.6 3200.3
3095.8 2988.5 2877.5 2771.5 2666.6 2552.5 2440.6 2329.8 2214.6 2100.1
1981.3 1868 1762.1 1648 1535.8 1428.5 1322.4 1221.1 1118.9 1020.6
924.9 832.3 748.6 665.5 586 511.2 436.4 361.9 299.6 243.5
193.1 151 114.7 83 63.5 44 24.6 14.1 6.4 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5769.6 5755.4 5739.7 5722.9 5705.9 5678.2 5661.4 5647 5633.5
5640.9 5657.7 5674.9 5686.7 5694.1 5670.5 5629.3 5564.5 5475.8 5395.3
5327 5275.1 5223.9 5172.4 5126.4 5080.1 5017.1 4963.9 4901.1 4839.8
4776.7 4713.7 4644.1 4576.3 4505.9 4435.6 4365.4 4293.2 4221.7 4154.7
4087.7 4020.8 3943.6 3866.4 3790.2 3707.6 3626.7 3545.3 3456.8 3360.6
3255.9 3154.5 3067.9 2985.9 2885.3 2782.4 2687.5 2593.5 2495.4 2389.1
2280.5 2171.8 2069.8 1961.1 1860 1760.1 1660.6 1560.9 1464.7 1370.8
1280.8 1189.9 1100.7 1008.9 919.8 836.2 753.1 674.6 580 505.8
431.6 357.5 300.2 246 193 145.8 101.7 68.9 36 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5760 5739 5716.6 5696.5 5681.4 5687.1 5720.9 5765.6 5807.5
5805.5 5780.7 5700.2 5622.1 5561.3 5516.6 5482.3 5442 5411.4 5379.6
5340.5 5296.1 5251.8 5214.5 5172.8 5131.6 5081.4 5036.5 4992.7 4952.3
4905 4853.5 4809.9 4756.7 4711.7 4655.5 4606.8 4556.9 4510.7 4461.1
4412.5 4361.3 4303.5 4235.4 4187.2 4139 4090.8 4037.6 3974.5 3912.4
3863.8 3811.2 3746.8 3677.3 3604.9 3525.2 3459.2 3383 3310.6 3231.9
3151.2 3069 2991.8 2919.4 2842.6 2763.8 2679.2 2596.1 2498.2 2401.6
2309.1 2204.6 2037.8 1881 1777.3 1690.3 1594.7 1499.8 1412.2 1319
1227.7 1140.6 1046.2 952.4 823.1 662.8 530.4 398 265.6 133.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5752.8 5731 5701.1 5694.5 5722.2 5790.1 5843.3 5849 5803.8
5709.8 5642.4 5608.4 5577.8 5552.1 5530.5 5507 5482.3 5451.6 5428.9
5401 5370.6 5344 5316.8 5291.7 5264.4 5230.6 5203.6 5180.5 5150.8
5125.1 5102.2 5077.7 5054.8 5032.8 5006.2 4990.5 4961 4929.4 4889.5
4861.8 4852.9 4837.6 4806.2 4771.3 4734.9 4723.7 4707.2 4683.4 4653.3
4620.1 4578 4540.8 4506.1 4464.9 4418.2 4364.1 4308.7 4252.2 4195.3
4138.1 4080.8 4002.5 3917.2 3820.3 3721.3 3588.5 3375 3110.4 2905.2
2776.1 2650.9 2513.5 2371 2236.7 2109.7 1986 1870.8 1759.8 1653.3
1515.3 1370.8 1223.4 1111 1009.1 806.3 603.4 400.6 197.7 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5747.1 5720.7 5693.2 5717.2 5792 5855.9 5864.4 5789.6 5702.6
5662.7 5633.7 5612.7 5598.1 5588.3 5563 5547.1 5533.4 5519.6 5497.4
5475.1 5463.1 5449.6 5427.4 5414.5 5408.8 5398.3 5385.3 5381.8 5379.2
5368.7 5367.8 5362.1 5365.6 5364.1 5358.9 5335.1 5332.9 5334.7 5346.2
5359.1 5354.1 5351.9 5351.2 5354.7 5354.5 5341.6 5312.6 5278.6 5240.2
5195.7 5147.5 5101.7 5049.2 4992.4 4930.7 4863.3 4789.2 4703.9 4603.1
4491 4355.8 4152.7 3949.9 3742.7 3391.1 3135.7 2985.9 2860.7 2737.5
2619 2510 2395.2 2273.8 2137.4 1994.6 1822.7 1624.6 1445.4 1279.6
1150.9 1018.7 726.1 433.5 146.3 84.2 23.1 11.3 3.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5741.6 5707.4 5690.8 5744.7 5831.1 5872.1 5838.9 5736.6 5680.6
5655.7 5634.6 5630.4 5617.8 5604 5590.3 5580.5 5571.1 5555.6 5539.9
5536.8 5532 5526.2 5526.8 5521.8 5519 5526.2 5524 5528.6 5540.8
5543.2 5566.3 5575 5580 5579.4 5580.5 5602.7 5631.3 5651.8 5660.9
5665.5 5673.6 5681.4 5690 5677.7 5654.6 5620.2 5584.8 5545.6 5498.9
5448.9 5393.3 5338.6 5264.4 5185.3 5094.7 4991.4 4873.1 4741 4599
4443 4161 3879.2 3597.4 3310.4 3156.9 3041.1 2925 2790.2 2643.7
2490.6 2317.2 2140.9 1972.5 1795.1 1620.4 1432.8 1242.1 1068.2 880.3
635.8 391.3 152 111.2 70.4 30 18.3 8.8 3.3 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5741.2 5710.5 5697.6 5743.4 5835.4 5873.2 5827.8 5725.7 5680.6
5654 5636.7 5631.7 5623.4 5608.8 5594.6 5590.1 5579.2 5563.9 5558.2
5553.9 5548 5546.7 5552.3 5552.3 5554.5 5558.2 5562.1 5573 5583.7
5595.7 5614.7 5630.4 5634.6 5631.1 5651.6 5678.8 5713.7 5735.5 5739
5744.5 5753.6 5764.5 5763.2 5744 5719.2 5683.2 5650.3 5601 5554.7
5502.6 5442.8 5380.2 5293.9 5205.8 5106.3 4989.4 4865.7 4717.9 4565.2
4329.2 4093.2 3856.6 3489.3 3273.1 3147.5 3030.1 2899.3 2747.5 2578
2409.6 2219 2046.1 1884.6 1704.7 1521.6 1315.1 1117.9 928.5 698.8
469.1 241.1 78.9 62.2 45.6 28.9 17.2 8.5 3.2 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5745.8 5708.5 5688.2 5725.3 5808.4 5871.6 5844.8 5745.1 5681.2
5652.4 5630.8 5616.2 5609.3 5585.9 5572.6 5565.2 5552.8 5532.7 5522.9
5507.8 5499.8 5494.1 5488.2 5486 5483.8 5475.8 5478 5478 5480.4
5489.1 5492.3 5507.8 5510 5506.3 5500.6 5505.2 5527.9 5551.5 5566.9
5563.9 5561.9 5580.2 5583.7 5582.9 5564.1 5532.3 5494.1 5456.8 5410.6
5368.7 5319.2 5262 5199.7 5134.7 5048.5 4955.4 4846.1 4724 4592.2
4447.2 4199.6 3952.3 3704.1 3365.2 3163.8 3030.1 2922 2807.5 2675.1
2542.9 2389.4 2229 2056.9 1879.4 1700.3 1527.5 1348.5 1187.3 1019.5
838.5 551.8 266.5 187.9 109.4 31.5 19.9 9.2 3.4 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5741.9 5712.4 5689.5 5695.4 5760 5821.9 5850.9 5813 5713.5
5651.3 5621.9 5591.4 5574.1 5560.2 5541.4 5514.4 5497.8 5474.9 5459
5432.4 5409.5 5390.9 5376.5 5350.4 5339.7 5322.7 5312.2 5295 5275.8
5263.6 5259 5244.6 5240.9 5235 5225.6 5207.1 5181.8 5176.1 5172.4
5163.7 5155.2 5141.9 5141.2 5141 5135.3 5126.8 5108.7 5084.7 5052.2
5015.4 4963.4 4919.8 4866.4 4814.5 4755.8 4698.2 4626.9 4560.8 4479.2
4394.6 4289.9 4153 4016 3876.2 3605.5 3278.1 3048.5 2897.8 2752.3
2615.7 2489.2 2382.6 2282.7 2180.3 2073.7 1955.6 1806.6 1625.5 1431.3
1253.8 1128.9 1030.1 723.4 416.7 110.4 61.2 12.1 3.5 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5750.6 5732.3 5697.8 5677.1 5687.1 5734.2 5791.6 5825.6 5816
5745.8 5662.9 5603.6 5569.1 5533.4 5500.9 5477.3 5444.1 5410.8 5374.6
5351.7 5321.8 5286 5250.9 5216.2 5187.4 5154.7 5122 5085.6 5055.5
5021.5 4989.4 4953.6 4912 4885.6 4846.3 4814.3 4782.6 4748.8 4706.5
4659.2 4622.3 4589.8 4565 4537.7 4489.1 4446.7 4408.8 4375.2 4334
4289.5 4238.5 4191.8 4155.1 4118.7 4082.3 4033.4 3979.8 3929.4 3881.4
3817.5 3751.2 3681.2 3594.6 3510.4 3413.4 3314.8 3200.7 3058.9 2844.5
2650 2532.6 2433.4 2316.1 2201.6 2085.5 1970 1850.5 1722.3 1598.4
1467 1324 1190.1 1040.9 926.6 818.5 512.1 209.4 103.7 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5757.1 5742.1 5722.9 5697.6 5673.6 5659.6 5665.1 5687.3 5728.1
5756 5760.6 5735.3 5672.7 5591.6 5521.4 5467.5 5429.1 5384.4 5343.6
5304.1 5265.3 5217.5 5160 5112 5070.3 5016.9 4961.7 4905.4 4859.2
4802.3 4752.3 4694.3 4638.9 4582.8 4529.6 4472.5 4415.3 4355.1 4291.9
4234.1 4178 4122 4065.7 3992.4 3913.3 3835.4 3760.6 3701.9 3630.4
3556.4 3484.5 3414.2 3351 3276 3196.6 3104.7 3016.4 2924.1 2838
2750.1 2665.7 2575.6 2480.5 2393.5 2303 2208.8 2114.8 2018.4 1918.1
1822.4 1725.5 1631.8 1530.1 1382.9 1262.3 1173.5 1088.1 998.7 915.1
836.5 755.9 676.2 593.9 503.7 413.4 323.5 241.2 160.5 79.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5764.5 5756.3 5738.6 5723.5 5707.4 5687.1 5666.2 5642.6 5614.1
5596.4 5580 5570.6 5576.8 5590.9 5589.6 5594.2 5571.7 5532.7 5478
5404.5 5321.8 5239.8 5170.2 5108.7 5048.1 4990.1 4928.5 4874.9 4815.3
4746.9 4674.7 4608.8 4531.4 4464.2 4390.7 4313.7 4233.9 4159.7 4085.6
4011.4 3920 3831 3737.7 3647.8 3557.5 3467.7 3378.7 3287.3 3194.8
3099.3 3002.2 2896.2 2788.5 2680.7 2584.6 2482.5 2374.1 2265.7 2160.9
2057.2 1954.1 1847 1735.3 1624.3 1513.7 1406.8 1302.4 1199.3 1098.8
1001.9 912.7 829.6 743.9 665.8 590.7 525.4 460.2 395.1 340.4
279.4 226.8 184.6 144.7 110.5 80.5 58.3 36 13.8 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5781.3 5776.3 5768.3 5764.5 5752.3 5738.6 5728.1 5714.6 5691.7
5674.5 5653.7 5623.2 5595.1 5572.2 5548 5508.5 5478.8 5442 5413.2
5370.6 5336.8 5300.2 5269.2 5237.2 5218.8 5201.4 5176.1 5151 5115.7
5059 4995.1 4915.7 4819.5 4716.8 4612.3 4506.1 4415.3 4319.2 4228
4132.2 4043.5 3950.8 3852.6 3754.5 3655.2 3555.6 3450.2 3350.1 3240.4
3131.8 3027.5 2919.6 2812.3 2700.2 2586.5 2471.4 2355.8 2240.2 2127
2016.6 1906.7 1796.8 1683.6 1569.9 1464 1359.6 1255.2 1143.9 1036.2
932.2 829.1 733.8 642.7 561.8 482.5 410.6 351 301 258.7
215.4 175.6 135.8 95.9 68.8 47.8 30.9 21 11.2 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5790.5 5800.3 5798.8 5811.2 5808.4 5807.5 5808.4 5809.7 5796.8
5792.2 5775.9 5768.3 5754.1 5742.1 5724 5707.4 5688.2 5678.6 5660.7
5641.3 5626.9 5600.1 5573.7 5537.3 5498.2 5461.6 5412.7 5362.6 5310
5251.8 5190.3 5134.7 5071.4 5008.6 4942.9 4877.7 4812.7 4750.8 4686
4616.4 4548.2 4480.3 4415.3 4342.7 4270.3 4204.4 4134.2 4070.3 4003.6
3934.4 3871.8 3806.8 3747.9 3696.7 3648 3610.3 3585 3553.8 3528.5
3496.9 3466.4 3453.5 3439.5 3433 3418.2 3409.4 3403.1 3364.9 3281.6
3136.4 2925.2 2727.6 2566.9 2310 2013.7 1601.4 1185.1 768.7 429.6
232.2 188.6 147.1 105.6 102.1 88.7 65.6 38.9 25.9 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5796.4 5813.6 5829.8 5847.2 5866.2 5879.5 5889.1 5896.3 5898.7
5904.6 5901.7 5901.5 5900.9 5901.5 5907.2 5911.8 5909.6 5909.6 5906.1
5903.9 5904.6 5892.4 5884.3 5867.5 5849.6 5829.8 5815.6 5784.2 5761.9
5730.5 5704.6 5680.8 5647 5618.2 5588.8 5571.5 5539.2 5523.5 5500
5478.4 5453.7 5440.9 5433 5429.1 5424.1 5414.7 5404.7 5399.4 5391.4
5379.8 5366.7 5351.7 5325.7 5287.3 5242 5173.3 5106.7 5025.2 4929.2
4821.5 4689.3 4542.9 4358 4151 3903.7 3612.3 3281.6 2874.2 2400.7
1853.3 1303.7 754.2 412.3 244.7 208.8 175.2 141.6 129.4 123.4
112.8 92 72.9 52.8 36.9 28.7 22.6 15.1 7.5 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5804 5832.6 5865.1 5890.4 5915.9 5935.1 5955.8 5969.8 5984.6
6001 6008 6023.7 6038.5 6052.9 6073.6 6090 6110.7 6132.3 6151.2
6156 6170.9 6180.7 6193.1 6203.4 6207.7 6214.9 6220.2 6223.9 6231.7
6243.3 6248.7 6244.4 6256.8 6250.9 6259.6 6264 6273.2 6273.4 6275.6
6270.6 6277.1 6263.4 6252.4 6227.4 6196.4 6155 6103.7 6040.2 5979.4
5904.8 5819.1 5707.6 5589.6 5448.5 5292.8 5119.4 4911.5 4689.1 4429.1
4145.8 3835.8 3495.8 3125.7 2716.7 2254.6 1788.1 1321.6 855.1 514.1
313.8 233.6 208.1 188 168.1 148.2 126.9 108.9 91.9 76.7
65.3 57.8 51.5 45.9 40.5 33.5 23.1 14.3 5.5 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5813.2 5849.6 5881 5920.5 5950.8 5977.4 6003.2 6029.1 6051.4
6071.9 6096.5 6122.9 6156.5 6185.9 6220.2 6252 6278.6 6308.1 6338.2
6369.4 6401.9 6426.9 6450.5 6486.7 6511.6 6543.8 6573.5 6598.8 6614.9
6649.6 6672.1 6693.2 6713.5 6719 6738 6745.2 6735.3 6729.9 6709.2
6677.5 6631.7 6583.8 6523.1 6454.9 6377 6284.9 6170 6051.4 5909.1
5754.1 5582.2 5392.2 5195.3 4965.6 4720.5 4457.2 4177 3872.9 3554.7
3187.8 2773 2301.9 1847.5 1393.2 939 592.2 366.7 269.6 238.1
217.8 200.5 182.5 164.5 150.4 133.9 115.9 100.8 90.1 81.9
75.6 70.5 64.8 58.3 46.9 36.9 24 16.5 9 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5817.3 5855.3 5897.6 5937.1 5972.8 6006.2 6042.2 6070.3 6093.9
6120.1 6156.3 6197.7 6233.3 6278.4 6312.2 6353 6383.5 6427.6 6466.6
6503.7 6539.3 6587.2 6627.6 6667.5 6713.7 6746.5 6775 6815.8 6854.4
6884.5 6910.3 6932.7 6948 6955.8 6957.4 6948 6927.7 6898.7 6849.6
6796 6741 6662.9 6582.9 6479.7 6357.1 6227.1 6086.7 5922.2 5735.3
5542.9 5339.5 5110.7 4863.5 4609.7 4338.6 4041.5 3729.8 3365.6 2937
2473.1 1985.7 1541.1 1097 728 458.2 323.6 275.1 253.5 234.6
216 199.8 183.8 167.7 153.8 139 125.7 115.5 107.9 102.4
97.3 90.8 83.3 71.2 57.8 42.8 30.9 21 11.2 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5779.4 5816.2 5865.7 5904.8 5949.3 5986.1 6018 6049.2 6076 6109.2
6140.8 6177.9 6217.1 6251.8 6296.7 6341.9 6379.2 6417.3 6464.2 6506.5
6545.1 6589.2 6633.9 6679.9 6724.2 6760.6 6795.8 6839.6 6873.4 6915.3
6937.3 6969.1 6988.3 7009.5 7017.1 7012.8 6990.5 6966.5 6925.5 6876.2
6822.4 6762.6 6679.9 6574.2 6461.2 6337.5 6204.9 6044.8 5871.9 5686.7
5484.9 5264 5030.6 4778.3 4517.2 4240.2 3943.1 3607 3203.3 2749.2
2279 1836.1 1393.6 951 616.6 405.2 311.9 283 263 243.5
224.3 206.4 192 177.7 163.5 148.8 136.4 127.1 121.1 116.2
109.7 102.4 93.6 77.3 61.1 43.9 30.6 20.9 11.2 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
